USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHWENKSPANNER

 


Patronenausführung
Ausführung Automation

(Shown with Long Clamping Arm)


For optional clamping arms, see
Swing Clamp Accessories.

For applications using flood coolant, see
Venting of Internal Spring Area.




Available with clockwise,
counter-clockwise, or zero° swings.




Choose a Pivoting Clamping Arm for 7500 psi max (requires a rear support), a Gooseneck Clamping Arm for 5000 psi max, or a Long Clamping Arm for 3000 psi max.




 
500/350/200 bar max
Doppelt Wirkend


BESONDERHEITEN: Special series of double-acting Swing Clamps designed for automated high production. Threaded-body cartridge-style clamps are designed specifically for manifold mounting. Reinforced swing mechanism ensures positive arm position. Extended helix rod for built-in pneumatic or electrical position-monitoring capability. Automation-type clamps are a further development of our proven Swing-Clamp line to improve safety in process-linked clamping systems.

ANWENDUNGEN: Automation-type Swing Clamps are ideal when it is essential to know exact timing of swing-arm position for unrestricted work piece loading and unloading. With their sturdy, reinforced swing mechanism and extended helix rod, these clamps are particularly suited for: clamping fixtures with work piece loading via handling systems; transfer lines; test systems for motors, gears, and axles; automated manufacturing systems; and assembly lines.

GRÖßEN: Available in three sizes, each with a choice of clockwise, counter-clockwise, or zero° swing, standard fittings or manifold mounting. Order clamping arm separately — see Dimensions page for part numbers. Available with 45° and 60° swing angles by special order. Clamping force at 3000 psi with a Pivoting Clamping Arm:
 1600 Lbs  (5 series)
 4000 Lbs  (7 series)

SPANNBEWEGUNG: Swing Clamps are pull-type cylinders where part of the total stroke is used to swing the piston, and the remaining stroke is available as the clamping range. Applying fluid pressure to the A (clamping) port swings arm 90° over work piece then clamps down. Switching pressure to the B (unclamping) port positively lifts arm then swings it back 90° for loading/unloading.

VERSTÄRKTE SCHWENKMECHANIK OHNE ÜBERLASTSICHERUNG: The safety-clutch mechanism normally incorporated into our swing clamps is omitted in this design. In case the work piece hits the clamping arm during loading, the angular position of the swing-clamp arm will be exactly maintained. Using a heavier clamping arm or swinging too quickly (due to high fluid-flow rate) will also not declutch the swing arm and affect arm position. The reinforced swing mechanism endures a collision of the clamping arm with the work piece during clamping up to a pressure of 1500 psi.

OPTIONALE POSITIONSÜBERWACHUNG: The helix rod protrudes through the clamp's bottom cover, allowing pneumatic or electrical control of piston position outside the chip and coolant area. As an accessory, a pneumatic position control control is available, and is shown attached to the bottom of the clamp in the photo. A brass control slide is displaced in a stainless housing. The slide opens and closes bore holes, so that a pressure switch or differential pressure switch can signal the position as "clamped" or "unclamped". It is also possible to install this control directly in the fixture body by means of drilled air passages.

OPTIONALER METALLABSTREIFER: This optional, additional wiper protects the Viton wiper against physical damage, e.g. by hot chips. These Swing Clamps are ready for mounting the metallic wiper, which consists of a radially floating wiping disk and a retaining disk which is pressed onto the existing collar.

DESIGN-HINWEISE: Do not exceed maximum fluid flow rate in table. A simple flow-control valve may be required if the fixture is powered by a high-flow-rate power source and only contains a few clamps. Clamping time should be at least one second. Due to the missing overload protection device, assembly and disassembly of the clamping arm has to be done carefully despite the reinforced swing mechanism. When tightening and un-tightening the fixing nut, the clamping arm or the hex socket in the piston must be prevented from turning. Tighten and un-tighten arm in unclamped position. Frequent collisions with the clamping arm in the radial direction should be avoided.

MONTAGE: Screw clamp into fixture up to the body hex. Threaded-cartridge clamps have O-ring seals on their outside diameter, so they require a precision mounting hole. Carefully follow hole-preparation instructions in the drawings.

HYDRAULIK-ANSCHLUSS: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

SPANNARM: Order clamping arm separately. Maximum allowable operating pressure depends on the type of arm selected. Choose a Pivoting Clamping Arm for 7500 psi max (requires a rear support), a Gooseneck Clamping Arm for 5000 psi max, or a Long Clamping Arm for 3000 psi max. Longer, custom clamping arms will further reduce allowable operating pressure, inversely proportional to arm length.

KONSTRUKTION: Piston > Alloy steel, nitrated for wear and corrosion resistance. Housing > Mild steel, nitrated for wear and corrosion resistance. Piston rod wiper > Viton.
Carr Lane Roemheld Mfg. Co.
de_1220