USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BRIDES TOURNANTES

 


Cartouche Filetée
Mini



For optional clamping arms, see
Swing Clamp Accessories.

For applications using single-acting
clamps in flood coolant, see
Venting of Internal Spring Area.




Available with clockwise,
counter-clockwise, or zero° swings.




Simple Effet




Double Effet


 
350 bar max
Simple et Double Effet


CARACTÉRISTIQUES: Arm swings clear for easy loading. Threaded-body cartridge-style clamps are designed specifically for space-saving manifold mounting. Mini version is an extremely small, economical Swing Clamp. Sturdy helical-cam mechanism. Arm can be mounted to start its 90° swing from any position within 360°.

TAILLES: Available in one size, with a choice of clockwise, counter-clockwise, or zero° swing, single or double acting — see Dimenions page for part numbers. Available with 45° and 60° swing angles by special order. Clamping force at 5000 psi for single-acting clamps with single arm:
 470 Lbs  (1 series)

ACTION DE BRIDAGE: Swing Clamps are pull-type cylinders where part of the total stroke is used to swing the piston, and the remaining stroke is available as the clamping range. Applying fluid pressure swings arm 90° over work piece then clamps down. Single-acting version has a fast, totally dependable spring return that lifts arm then swings it back 90° for loading/unloading. Optional fluid return (double acting).

PROTECTION CONTRE SURCHARGE: Due to their small size, these Swing Clamps do not have overload protection; therefore the swing motion must not be restricted in any way. Be sure to adjust the contact bolt so that the clamp completes its full swing stroke and starts its clamping stroke before contacting the work piece. To be safe, use low operating pressure during initial set-up.

CONSIDÉRATIONS DE CONCEPTION: Do not exceed maximum fluid flow rate in table. For extended clamp life a simple flow-control valve may be required if the fixture is powered by a high-flow-rate power source and only contains a few clamps. Clamping time should be at least one second.

MONTAGE: Screw clamp into fixture up to the body hex. Threaded-cartridge clamps have O-ring seals on their outside diameter, so they require a precision mounting hole. Carefully follow hole-preparation instructions in the drawings.

CONNEXION HYDRAULIQUE: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

BRAS DE BRIDAGE: Order clamping arm, screw, and washer separately. Clamping arm includes a contact bolt.

CONSTRUCTION: Piston > Alloy steel, nitrated for wear and corrosion resistance. Housing > Mild steel, nitrated for wear and corrosion resistance. Piston rod wiper > Viton.
Carr Lane Roemheld Mfg. Co.
fr_1217