USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VÉRINS À VISSER

 


Écrous d´Ètanchéité
(Seul Mini)




 
7500 psi max

CARACTÉRISTIQUES: These Sealing Nuts allow mounting a mini-size Threaded-Body Push Clamp in a plain tapped hole, instead of a flat-bottom tapped hole. This provides for adjustment by loosening the nut, turning the threaded-body clamp to proper position, then retightening the nut.

TAILLES: Available only for mini-size Threaded-Body Push Clamps, either 1/2"-20 (USA) or M12x1.5 (metric) threads — see Dimensions page for part numbers

MONTAGE: Countersink tapped hole as shown in the drawings. Tighten Sealing Nut to 18 ft-lbs torque.

MATÉRIAU: Steel, black oxide finish, with elastomer seal.
Carr Lane Roemheld Mfg. Co.
fr_1606