
Manifold Mounting option eliminates external plumbing.
|

O-Ring Ports at Bottom End
|

O-Ring Ports at Plunger End
|

O-Ring Ports on Broad Side
|
|
|
7500 psi max Single and Double Acting
FEATURES: Manifold-mounted version of our popular Block Cylinders. Compact design with many applications. Easy to mount on flat surfaces, horizontally or vertically. Excellent for punching, pressing, and assembly operations, with very high forces available. Double-acting version can also be used for pulling, by reversing the A and B ports.
SIZES: Available in nine sizes, with a choice of stroke lengths up to 100mm — see Dimensions page for part numbers. Larger sizes and longer stroke lengths available by special order. Push force at 7500 psi:| | 2300 Lbs | | | 5700 Lbs | | | 9300 Lbs | | | 15000 Lbs | | | 23000 Lbs | | | 36000 Lbs | | | 59000 Lbs | | | 91000 Lbs | | | 140000 Lbs |
CLAMPING ACTION: Applying fluid pressure to the A port advances the plunger. Spring return (single acting) or fluid return (double acting).
MANIFOLD MOUNTING STYLES: Choice of four different locations for O-ring ports and mounting holes: Style B Ports at bottom end Style S Ports at plunger end Style K Ports on broad side (short stroke) Style L Ports on broad side (long stroke)
MOUNTING (STYLE B): Insert four socket-head cap screws from the plunger end, through the four counterbored holes parallel to the plunger.
MOUNTING (STYLE S): Insert four socket-head cap screws from the bottom end, through the four counterbored holes parallel to the plunger.
MOUNTING (STYLE K): Insert two socket-head cap screws through the two broad-side holes perpendicular to the plunger. Block Cylinder must be backed up for pressures over 2300 psi by a rectangular strip or dowel pins with a height at least 1/3 of the B dimension.
MOUNTING (STYLE L): Insert four socket-head cap screws through the four broad-side holes perpendicular to the plunger. Block Cylinder must be backed up for pressures over 2300 psi by a rectangular strip or dowel pins with a height at least 1/3 of the B dimension.
FLUID CONNECTION: Fluid is supplied to the O-ring ports through drilled passages in the fixture. Do not use NPT fittings.
OPTIONAL VITON SEALS: For high-temperature applications (212° to 300° F), we offer Viton seals in all sizes. Please contact factory for more information.
CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish. |
|