USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCREW-IN TYPE CYLINDERS

 


Cartridge Type




 
7500 psi max
Single Acting


FEATURES: Short-stroke, flat-profile cylinder with high clamping force. Low build-in height. Ideal for making custom clamping bars. Cylinders mount flush for easy cleaning. Manifold mounting eliminates tubing lines. Simple design makes these cylinders suitable for many applications.

SIZES: Available in one size — see Dimensions page for part number. Clamping force at 7500 psi:
 5700 Lbs

CLAMPING ACTION: Applying fluid pressure advances the plunger. Spring return.

MOUNTING: Install clamp directly into a flat-bottom tapped hole in the fixture – see drawings for hole-preparation instructions. After installation, secure clamp against rotation with a threaded pin or roll pin. Threaded-cartridge clamps have O-ring seals on their outside diameter, so they require a precision mounting hole.

FLUID CONNECTION: Fluid passage must be drilled as shown in the drawings. Do not use NPT fittings.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
si_1608