USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED-BODY PUSH CLAMPS

 


Mounting Flanges




Jam Nuts




 
7500 psi max

FEATURES: Jam Nuts and Mounting Flanges are used with Feeder Caps to provide a way to use Threaded-Body Push Clamps with standard fittings, allowing through-hole mounting in plates and brackets.

SIZES: Jam Nuts are used for the smallest three USA sizes of Threaded-Body Push Clamps — see Dimensions page for part numbers:
 580 Lbs  1/2-20 Mini
 1300 Lbs  7/8-14
 2300 Lbs  1-1/8"–12
Jam Nuts are also used for the smallest metric size of Threaded-Body Push Clamps — see Dimensions page for part number:
  580 Lbs  M12x1.5 Mini
Mounting Flanges are used for the largest three sizes (USA only) — see Dimensions page for part numbers:
 3700 Lbs  1-1/4"–16
 5700 Lbs  1-1/2"–16
 9300 Lbs  1-7/8"–16

MOUNTING: Install clamp in a Feeder Cap, then mount in a tapped or bored through-hole. Secure against rotation with a Jam Nut or Mounting Flange.

MATERIAL: Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
en_1232