USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WORK SUPPORTS

 


Low Profile
Fluid Advanced



For applications using Work
Supports in flood coolant, see
Venting of Internal Spring Area.

For dimensions and specifications
of optional Contact Bolts, see
Contact Bolts.




 
7500 psi max
Single Acting


FEATURES: Work Supports automatically adjust to the proper height for supporting a workpiece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. Fluid-advanced Work Supports provide extra loading clearance and are ideal for workpieces that are too light to depress a spring-loaded plunger. The low-profile version shown here has a very low height, and provides many plumbing options, including manifold mounting.

SIZES: Available in one size, USA or metric threads, with a choice of dual mounting capability (side BSPP port and bottom O-ring port) or bottom BSPP port only — see Dimensionspage for part number. Load capacity at 7500 psi:
 4700 Lbs

SUPPORT ACTION (FLUID ADVANCED): Plunger is normally retracted for clear workpiece loading and unloading. Applying fluid pressure gently advances the plunger to the workpiece, where it contacts with light spring force. As fluid pressure increases, the precision sleeve grips the plunger, locking it securely. The plunger retracts again when pressure is released.

ACCURACY: Height repeatability within +/-.0002". Such excellent repeatability is possible because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger is only .00007" per 100 lbs machining load.

DESIGN CONSIDERATIONS: If the workpiece is light enough that plunger contact could lift it, use a Sequence Valve to delay advancing the work support until after the workpiece is clamped. Do not exceed maximum fluid flow rate in table; otherwise the support could lock prematurely before the plunger is fully extended. Do not use the plunger to lift loads. The support plunger must always be protected against penetration of contaminants by the plastic plug furnished, or a contact bolt (order separately) When supporting underneath a clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.

MOUNTING: Several possible mounting methods: 1) fasten to fixture with two socket-head cap screws; 2) mount through a tapped hole in the fixture plate, securing with a lock ring; 3) mount through a bored hole in the fixture plate, securing with two lock rings. The manifold-mounted version can also be embedded in a bored hole and fastened with two socket-head cap screws, with fluid supplied through a drilled passage underneath (provide sufficient clearance for the Port Plug).

FLUID CONNECTION: Choice of two Work Support types: 1) side 1/4" BSPP port and bottom O-ring port; 2) bottom 1/4" BSPP port only. For optional manifold mounting, order type 1 and use the O-ring port underneath instead of the standard port. Unscrew the sealing plug in the O-ring port and install a CLR-3000-347 O-ring (also install a CLR-810-F Port Plug in the 1/4" BSPP port). Do not use NPT fittings.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.

Surface mounting with two cap screws.


Tapped hole with one lockring.


Bored hole with two lockrings.


Surface mounting with two cap screws.


Embedded in bored hold with two cap screws.

 
Carr Lane Roemheld Mfg. Co.
en_1118