USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WORK SUPPORTS

 


Flange Base
Spring Extended


For applications using Work
Supports in flood coolant, see
Venting of Internal Spring Area.

For dimensions and specifications
of optional Contact Bolts, see
Contact Bolts.







These Work Supports have a long stroke to provide a large adjustment range.


 
7500 psi max
Single Acting


FEATURES: Work Supports automatically adjust to the proper height for supporting a workpiece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. The flange-base version shown here has a long stroke with high load capacity, and provides many mounting options.

SIZES: Available in two sizes, with USA or metric plunger threads — see Dimensions page for part numbers. Load capacity at 7500 psi:
 7200 Lbs (Metric only)
 11000 Lbs (USA & Metric)

SUPPORT ACTION (SPRING EXTENDED): Plunger is normally extended by light spring force. When the workpiece is loaded, its weight depresses the plunger to the proper height. When fluid pressure is applied, the precision sleeve grips the plunger, locking it securely.

ACCURACY: Height repeatability within +/-.0002". Such excellent repeatability is possible because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger is only .00003" per 100 lbs machining load.

ADJUSTABLE CONTACT FORCE: These flange-base Work Supports have a contact force that is adjustable from 2 to 20 lbs. To set contact force, insert a screwdriver into the plunger from above. Force varies somewhat depending on plunger extension (2 lbs minimum when fully extended, 20 lbs maximum when fully retracted).

DESIGN CONSIDERATIONS: The support plunger must always be protected against penetration of contaminants by the plastic plug furnished, or a contact bolt (order separately). When supporting underneath a clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.

MOUNTING: The flange base has two through holes and two tapped holes for mounting. Several possible mounting methods: 1) fasten to top of fixture plate with two socket-head cap screws, either inserted through the flange base from above, or threaded into the flange base from below; 2) Mount through a bored hole in the fixture plate, fastening with two socket-head cap screws, either inserted through the flange base from below, or threaded into the flange base from above; 3) Mount through a tapped hole in the fixture plate, securing with a lock ring; 4) Mount through a bored hole in the fixture plate, securing with one or two lock rings.

FLUID CONNECTION: 1/4" BSPP port. Do not use NPT fittings.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
en_1114