USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ABSTÜTZELEMENTE

 


Patronenausführung
Grundstellung Ausgefahren



For applications using work
supports in flood coolant, see
Venting of Internal Spring Area.

For dimensions and specifications
of optional Contact Bolts, see
Contact Bolts.




Spring-extended Work Supports have a plunger that is normally extended by light spring force. When the workpiece is loaded, its weight depresses the plunger to the proper height. Applying fluid pressure locks the plunger securely.




 
500 bar max
Einfach Wirkend


BESONDERHEITEN: Work Supports automatically adjust to the proper height for supporting a work piece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. The threaded-body Work Supports shown here have high load capacities, yet are amazingly compact. Manifold mounting capability allows space-saving low-height installation.

GRÖßEN: Available in three sizes, with USA or metric threads — see Dimensions page for part numbers. Load capacity at 7500 psi:
 3900 Lbs
 9800 Lbs
 24000 Lbs

ABSTÜTZFUNKTION: Plunger is normally extended by light spring force. When the work piece is loaded, its weight depresses the plunger to the proper height. When fluid pressure is applied, the precision sleeve grips the plunger, locking it securely.

GENAUIGKEIT: Height repeatability within +/-.0002". Such excellent repeatability is possible because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger per 100 lbs machining load for the three sizes is only .00012", .00007", and .00003" respectively.

DESIGN-HINWEISE: The support plunger must always be protected against penetration of contaminants by the plastic plug furnished, or a contact bolt (order separately). When supporting underneath a clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.

MONTAGE: Screw clamp into fixture up to the body hex. Carefully follow hole-preparation instructions in the drawings.

HYDRAULIK-ANSCHLUSS: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

KONSTRUKTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
de_1112