USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STANDARD VISE JAWS

 


Extra-Wide Flat Jaws




 
FEATURES: Extra-Wide Flat Jaws extend beyond normal jaw width, for clamping oversize workpieces. These jaws are hardened and ground. Use either in pairs, or with another single jaw.

SIZES: Available in three jaw widths, to fit the following vise sizes — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm Jaw

MOUNTING: Fasten to the vise with two Socket-Head Cap Screws (furnished with vise).

MATERIAL: Steel, hardened and ground.
Carr Lane Roemheld Mfg. Co.
en_1733