USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STANDARD VISE JAWS

 


V Jaws




Horizontal Clamping




Vertical Clamping


 
FEATURES: Precision jaw with two 120° V grooves, to allow clamping cylindrical workpieces in either horizontal or vertical position. V Jaws are usually mounted on the fixed-jaw side (for positional accuracy), together with a standard Flat Jaw on the sliding-jaw side. V Jaws can also be used in pairs.

SIZES: Available in four jaw widths, to fit the following vise sizes — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm Jaw
 200mm Jaw

MOUNTING: Fasten to the vise with two Socket-Head Cap Screws (furnished with vise).

MATERIAL: Steel, hardened and ground.
Carr Lane Roemheld Mfg. Co.
en_1730