USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STANDARD VISE JAWS

 


Diagonal-Clamping Jaws




 
FEATURES: These unique jaws have a precision swiveling V groove. This allows accurately centering any rectangular workpiece between two opposite corners, while keeping it perfectly upright (eliminating the need for a side stop). Use Diagonal-Clamping Jaws only in pairs.

SIZES: Available in four jaw widths, to fit the following vise sizes — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm Jaw
 200mm Jaw

MOUNTING: Fasten to the vise with two Socket-Head Cap Screws (furnished with vise).

MATERIAL: Steel, hardened and ground.
Carr Lane Roemheld Mfg. Co.
en_1729