USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HOIST RINGS

 


EZ-Torque™
Swivel Hoist Rings




 
FEATURES: Extra-large Swivel Hoist Rings with our patented EZ-Torque™ system that allows tightening several smaller bolt heads with a standard torque wrench instead of tightening one large bolt with a special tool. Swivel Hoist Rings pivot 180 degrees and swivel 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Patent no. 3,297,293, 4,705,422, 5,848,815, and 6,199,925.

SIZES: Available in the following load capacities and thread sizes — see Dimensions page for part numbers.
 15000 Lbs   1-1/4"-7
 24000 Lbs   1-1/2"-6
 30000 Lbs   2"-4-1/2
 50000 Lbs  2-1/2"-4 and 2-1/2"-8
 75000 Lbs   3"-4
 100000 Lbs   3-1/2"-4
 150000 Lbs  4-1/2"-4
 200000 Lbs   5"-4
 250000 Lbs   6"-4

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.

MATERIAL: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1848