USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HOIST RINGS

 


Stainless Steel




 
New Stainless Steel Version!

FEATURES: Stainless steel version of our original safety-engineered hoist ring, with a load rating equal to 50% of the steel version. Useful for corrosive, cryogenic, or elevated-temperature environments. Pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Patent no. 3,297,293, 4,705,422, and 5,848,815.

SIZES: Available with USA threads in the following load capacities, many with a choice of bolt lengths and ring lengths (long-ring version provides extra reach and allows using larger lifting hooks) — see Dimensions page for part numbers:
 275 Lbs   1/4-20
 400 Lbs   5/16-18
 500 Lbs   3/8-16
 1250 Lbs   1/2-13
 2000 Lbs   5/8-11
 2500 Lbs   3/4-10
 3500 Lbs   3/4-10
 4000 Lbs   7/8-9
 5000 Lb   1"-8
 7500 Lbs   1-1/4"-7
 12000 Lbs   1-1/2"-6
 15000 Lbs   2"-4-1/2
 25000 Lbs   2-1/2"-4 and 2-1/2"-8
 37500 Lbs   3"-4
 50000 Lbs   3-1/2"-4
Also available with metric threads in the following load capacities:
 440 Lbs   M8
 500 Lbs   M10
 1150 Lbs   M12
 2000 Lbs   M16
 2400 Lbs   M20
 3300 Lbs   M20
 4600 Lbs   M24
 5000 Lbs   M30
 7500 Lbs   M30
 12000 Lbs   M36
 13500 Lbs   M42
 15000 Lbs   M48
 24000 Lbs   M64

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely. Some hoist rings are available with a choice of bolt lengths. Use the shortest bolt length only for steel plates, the other lengths for weaker materials and for through-hole mounting with a washer and nut.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section. Caution: stainless steel hoist rings have a load rating equal to 50% of the steel version.

MATERIAL: 300-series stainless steel, cleaned and passivated per MIL-S-5002, QQ-P-35 Type II. 100% liquid-penetrant tested per MIL-STD-5002, ASTME 1417. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1847