USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PIVOTING LIFT PLATES

 


 
FEATURES: These hoist rings have a center through-hole instead of a bolt, for mounting with a custom anchoring system. Heavy-duty forged alloy-steel ring pivots a full 180 degrees, but does not rotate (install so that lifting force is applied in the pivoting direction). Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Patent no. 4,570,987, 4,641,986, 5,405,210, and other patents pending.

SIZES: Available in the following load capacities and throughhole diameters — see Dimensions page for part numbers:
 7000 Lbs     3/4" diameter
 10000 Lbs     1" diameter
 15000 Lbs     1-1/4" diameter
 24000 Lbs     1-1/2" diameter

INSTALLATION: Rated load capacity is based on using a bolt or stud with 180,000 psi ultimate tensile strength. If a bolt with lower strength is used, or if the workpiece anchor material is incapable of supporting the weight, then rated load capacity must be reduced accordingly. Since these hoist rings do not rotate, install so that lifting force is applied in the pivoting direction.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.

MATERIAL: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1861