USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
SIDE-PULL HOIST RINGS

 




Side-Pull Hoist Rings can be used to flip and turn loads without unhooking (use with a spreader bar)


 
FEATURES: Heavy-Duty version of our Side-Pull Hoist Rings offers greater load capacity in a given mounting-thread size. Side-Pull Hoist Rings are ideal for side mounting. Flip and turn loads without unhooking (use with a spreader bar). Forged alloy-steel ring pivots and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Patent no. 6,267,422.

SIZES: Available with USA threads in the following load capacities — see Dimensions page for part numbers:
 800 Lbs     5/16-18
 1000 Lbs     3/8-16
 2500 Lbs     1/2-13
 4000 Lbs     5/8-11
 5000 Lbs     3/4-10
 7000 Lbs     3/4-10
 8000 Lbs     7/8-9
 10000 Lbs     1"-8
Also available with metric threads in the following load capacities:
 880 Lbs     M8
 1000 Lbs     M10
 2300 Lbs     M12
 4000 Lbs     M16
 4800 Lbs     M20
 6600 Lbs     M20
 9200 Lbs     M24

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.

MATERIAL: Alloy steel, magnaflux inspected, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1859