USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PIVOTING HOIST RINGS

 




 
FEATURES: Economical hoist ring with a low profile and high load capacity. Forged base and solid-loop forged ring. Pivots a full 180 degrees, but does not rotate. Safety factor = 5:1.

SIZES: Available in five load capacities — see Dimensions page for part numbers:
 2000 Lbs
 2500 Lbs
 5000 Lbs
 12000 Lbs
 20000 Lbs

INSTALLATION: Fasten with grade-8 socket-head cap screws, using the installation torque specified in the dimension table. The smallest three sizes have two mounting holes, the largest two sizes have four. Since these hoist rings do not rotate, install so that lifting force is applied in the pivoting direction.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.

MATERIAL: Base > Forged 1045 steel, black oxide finish. Ring > Forged 4130 steel, heat treated, magnafluxed per ASTM E-1444, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1860