USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
SWIVEL HOIST RINGS

 


Heavy-Duty Super-Coil™
Swivel Hoist Rings


 
FEATURES: Heavy-Duty Super-Coil™ Swivel Hoist Rings are furnished with a coil bolt, ideal for temporary attachment to steel structures and construction material. Forged alloy-steel ring pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Patent no. 4,570,987, 4,641,986, 5,405,210, 5,732,991, and other patents pending.

SIZES: Available in the following load capacities and thread sizes (coil thread) — see Dimensions page for part numbers:
 5000 Lbs   3/4" Coil
 10000 Lbs   1" Coil
 15000 Lbs   1-1/4" Coil
 24000 Lbs   1-1/2" Coil

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.

MATERIAL: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1854