USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FORGED ANCHOR SHACKLES

 


 
FEATURES: High-strength forged alloy-steel anchor shackle. Supplied with thin-head bolt and nut with cotter pin. Meets Federal Specification RR-C 271D, Type IVA, Grade A, Class 3. Safety factor = 6:1.

SIZES: Available in seven sizes with the following load capacities — see Dimensions page for part numbers:
 2000 Lbs
 3000 Lbs
 4000 Lbs
 6500 Lbs
 13000 Lbs
 19000 Lbs
 24000 Lbs

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section.

MATERIAL: Alloy steel, heat treated, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1865