USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HIGH-PRECISION
MINI-CLAMP VISES

 


MC Series
for 5-Axis Machining
Hydraulic




Unique design allows clear
tool access to five-out-of-six
workpiece sides.


 
3800 psi max
Single Acting


FEATURES: Our Hilma MC-series Mini-Clamp Vises are designed especially for multi-face machining with a single clamping operation. Unique design allows clear tool access to five-out-of-six workpiece sides. Ideal for machining complicated workpieces in a single clamping operation, such as in mold making. Mini-Clamp Vises are small, but have a large holding capacity. Finest-quality construction for excellent rigidity and durability. The hydraulic version provides automatic power clamping with exact force at the push of a button (requires external power unit). Made in Germany.

SIZES: Available in one size, with 60mm jaw width — see Dimensions page for part numbers. Maximum clamping force:
 60mm Jaw   3400 Lbs

OPERATION (HYDRAULIC VERSION): During initial setup, adjust jaw opening to the workpiece using the removable crank handle. When fluid pressure is applied by actuating the external power unit, the sliding jaw moves through its power stroke to apply full clamping force. Unclamping is by positive spring return.

Vise Jaws are sold separately. For optional jaws, see Mini-Clamp Vise Jaws

Also see Quintus™ Zero-Point Quick-Change Mounting System.

Also see Speedy™ Zero-Point Quick-Change Mounting System.

Special version for our
Quintus™ Zero-Point
Quick-Change Mounting System



Special version for our
Speedy™ Zero-Point
Quick-Change Mounting System



Special version for
Erowa quick-change
pallets.


Carr Lane Roemheld Mfg. Co.
en_1710