USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHWENKSPANNER ZUBEHÖR

 


Schwanenhals-Spannarm
(2, 3, 5, 6, 7 Serie)


 
350 bar max

BESONDERHEITEN: Medium-length, thin-nose version of our single arm that allows operating pressures up to 5000 psi. This arm provides a low profile and is also ideal for clamping in horizontal slots.

GRÖßEN: Available in four sizes, to fit five different Swing Clamp series — see Dimensions page for part numbers:
 2 & 3 Series Swing Clamps
 5 Series Swing Clamps
 6 Series Swing Clamps
 7 Series Swing Clamps

MONTAGE: Mount arm on the tapered piston rod at desired orientation, then fasten with the piston-rod nut included with swing clamp.

WERKSTOFF: Forged 4142 alloy steel.
Carr Lane Roemheld Mfg. Co.
de_1227