USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING CLAMP ACCESSORIES

 


Pivoting Clamping Arm
(2, 3, 5, 6, 7 Series)


 
7500 psi max

FEATURES: Complete assembly with a rugged nodular iron arm that pivots on a forged steel carrier. This swing-clamp arm requires a rear support and allows operating pressures up to 7500 psi. Clamping end is held up by spring force. Adjustable contact bolt furnished. Longest reach of any standard arm.

SIZES: Available in four sizes, to fit five different Swing Clamp series, with a choice of USA or metric contact-bolt threads — see Dimensions page for part numbers:
 2 & 3 Series Swing Clamps
 5 Series Swing Clamps
 6 Series Swing Clamps
 7 Series Swing Clamps

MOUNTING: Remove carrier from arm. Mount carrier on the tapered piston rod at desired orientation, then fasten with the piston-rod nut included with swing clamp. Reassemble arm on the carrier.

MATERIAL: Arm > Nodular iron. Carrier > Forged 1045 steel. Pivot pin, retaining ring, and springs > Steel. Contact bolt > Steel, grade 8, black oxide finish.

Arm carriers are available separately to make custom pivoting arms.

  
Carr Lane Roemheld Mfg. Co.
si_1224