USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Solid Square Design
Phenolic
with Revolving Handle




 
FEATURES: High-quality, modern-design phenolic Hand Wheel. Molded-in steel hub, blank with a pilot hole. Available with either a Revolving Handle or a plain rim without a handle.

SIZES: Available in five sizes — see Dimensions page for part numbers:
 3" Diameter
 4" Diameter
 5" Diameter
 6" Diameter
 8" Diameter

MATERIAL: Body > Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Hub > Mild steel, zinc plated clear chromate, molded in.

Also available
without handle


  
Carr Lane Manufacturing Co.
en_1827