USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Solid Disk Design
Thermoplastic
with Revolving Handle




 
Elesa Original Design

FEATURES: High-quality, modern-design, solid-disk thermoplastic Hand Wheel. Molded-in steel hub. These Hand Wheels are bored to the standard shaft diameter for their size. Available with either a Revolving Handle or a Foldable Revolving Handle.

SIZES: Available in four sizes — see Dimensions page for part numbers:
 4" Diameter
 5" Diameter
 6" Diameter
 8" Diameter

MATERIAL: Body > Matte black high-impact thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 230°F). Hub > Mild steel, black oxide finish, molded in. Center trim cover > Gray thermoplastic, push fit.

Also available with
Foldable Revolving Handle


  
Carr Lane Manufacturing Co.
en_1824