USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Angled-Spoke Square Design
Thermoplastic
with Revolving Handle


 
FEATURES: High-quality, modern-design thermoplastic Hand Wheel with three spokes. Molded-in steel hub, blank with a pilot hole. Available with either a Revolving Handle, a Foldable Revolving Handle, or a plain rim without a handle.

SIZES: Available in four sizes — see Dimensions page for part numbers:
 4" Diameter
 5" Diameter
 6" Diameter
 8" Diameter

MATERIAL: Body > Matte black fiber-reinforced nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 230°F). Hub > Mild steel, zinc plated clear chromate, molded in.

Also available with
Foldable Revolving Handle



Also available
without handle


 
Carr Lane Manufacturing Co.
en_1820