USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PULL HANDLES

 


Square Design
Thermoplastic
Tapped


 
FEATURES: Attractive, modern-design handle that provides a comfortable grip with good ergonomic features. Excellent durability. Textured non-slip, non-glare finish. Molded-in brass insert provides superior thread strength.

SIZES: Choice of two handle sizes, available with either USA or metric threads — see Dimensions page for part numbers.

MATERIAL: Black fiber-reinforced nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 230°F). Molded-in brass insert.
Carr Lane Manufacturing Co.
en_1813