USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED TUBE ENDS

 


Round


 
FEATURES: Ideal for mounting a Leveling Foot into the end of a round tube (also available for square tubing). High-strength ribbed design presses into the tube end, up to the shoulder, providing 1100 lbs load capacity.

SIZES: Available in the following three thread sizes, to fit round tubing with 1-1/2" outside diameter and .065 to .070" wall thickness — see Dimensions page for part numbers.
 3/8-16
 1/2-13
 5/8-11

MATERIAL: Body > Black nylon thermoplastic. Threaded insert > Brass, molded in.


  
Carr Lane Manufacturing Co.
en_1839