USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FORGED ADJUSTABLE CLAMPS

 


Assembly with
Hand Knob






 
New Item!

Forged Steel


FEATURES: Handy hold-down clamp assembly that includes a Forged Adjustable Clamp, ideal for clamping on T-slotted drill presses and tapped drill-jig plates. This rugged forged steel pivot clamp provides instant height adjustment without blocks or shims. Removable brass heel protects machine table. Turn clamp 90° in either direction for loading clearance.

CLAMP ASSEMBLY: This assembly includes a Forged Adjustable Clamp plus the following items:
 Hand Knob
 Fully Threaded Stud
 Jam Nut

SIZES: Available with the following stud sizes – see Dimensions page for part numbers:
 5/16-18     M8
 3/8-16     M10
 1/2-13     M12
 5/8-11     M16
 3/4-10     M20
 7/8-9    
 1"-8     M24

MATERIAL: Clamp body > Forged 1045 steel, black oxide finish. Clamp pivot > Mild steel, black oxide finish. Removable heel pad > Brass. Other assembly components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
es_2259