USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

OVAL BALL KNOBS

 


Phenolic – Tapped


 
FEATURES: Comfortable-grip ball knobs that are ideal for shift levers, control levers, and push/pull rods. Phenolic plastic provides a hard smooth shiny finish. Molded-in brass insert provides superior thread strength.

SIZES: One knob size, available with tapped-hole sizes from 1/4-20 to 3/8-16 — see Dimensions page for part numbers. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIAL: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert.
Carr Lane Manufacturing Co.
en_2089