USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SYSTÈMES DE BRIDAGE À TOUR
À TROIS CÔTÉS

 


Hilma-Bock Série
avec Mâchoires Doux à Changement Rapide
Manuel




Also see Accessories for Vises with Machinable Jaws.

For additional vise jaws see Jaws for Vises with Machinable Jaws.




Leadscrew assembly provides a downthrust effect and is fully sealed to keep out dirt and chips.


 
CARACTÉRISTIQUES: Hilma-Bock vises feature quick-change aluminum jaws that snap on and off in seconds without any tools. This Tower Clamping System has three double vises that each clamp two workpieces simultaneously against a fixed center jaw (6 workpieces total). Jaws can be completely milled out to suit the workpiece's contour (both sides can be used). Locating pins provide exact positioning of the center jaw. Leadscrew assembly provides a downthrust effect and is fully sealed to keep out dirt and chips. Vises can be mounted directly on a T-slotted machine table, or on a Carr Lane modular tooling plate for repeatable location in both x and y axes.

TAILLES: Available in two sizes, 4" and 6" jaw width — see Dimensions page for part numbers:

FONCTIONNEMENT (MANUEL): Turn spindle clockwise to clamp, counterclockwise to unclamp. Each side operates independently.

MONTAGE: Fasten to pallet with four or eight socket-head cap screws, depending on pallet size, using the mounting holes provided.

CONVERSION À ÉTAUX DE PIÈCES SIMPLES: Tower Clamping Systems include an adaptor plate which allows converting the upper sliding jaw of all the vises to a fixed jaw so that a single, large workpiece can be clamped when the center jaw is removed.

CONSTRUCTION: High-strength aluminum body with hardened and ground steel guideways.






Carr Lane Roemheld Mfg. Co.
fr_2044