USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HOOK CLAMPS

 


Long Arm -- Tapped


 
FEATURES: Long-arm Hook Clamps available with either a plain or tapped arm. The tapped-arm version shown here accepts a wide variety of contact bolts or spindles to increase clamping-height range (the tapped arm is also slightly longer). Mounts in a reamed hole or in a Hook-Clamp Holder (order separately). Ideal in tight spaces where high clamping force is required.

SIZES: Available in three sizes — see Dimensions page for part numbers:
 5/16-18 or M8
 1/2-13 or M12
 5/8-11 or M16

ACCESSORIES: For high-rise clamping, see Riser Cylinders. These extend the range of standard Hook-Clamp Holders.

MATERIAL: Clamp body > 4135 steel, heat treated, black oxide finish. Socket-head cap screw > Steel, black oxide finish. Spring > Spring steel, black oxide finish.

Also see
Hook Clamp Holders


  
Carr Lane Manufacturing Co.
en_2062