USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL LOCK RECEIVER CAPS

 




 
New Item!

FEATURES: Receiver Caps are ideal for securing Ball Lock Pins used in clevis applications, especially when the through-hole has excess clearance. The Receiver Cap's inside diameter fits the Ball Lock Pin exactly, and is stepped to provide a perfect locking surface for the balls.

SIZES: Available to fit Ball Lock Pin diameters from 1/4 to 1/2".

DESIGN CONSIDERATIONS: Using a Receiver Cap reduces the Ball Lock Pin's effective grip length slightly (see D dimension).

MATERIAL: 300-series stainless steel, passivated.
Carr Lane Manufacturing Co.
en_2076