USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PASTIGLIE DI BORDO ZIGRINATE

 


Acciaio per Utensil Temprato




 
Nuovo prodotto!

CARATTERISTICHE: Edge Grippers are helpful for applications where traditional face-mounted grippers are difficult to install. They have a useful flat profile because the mounting screw is parallel to the serrated face. Edge Grippers are ideal for mounting at the top edge of a clamping face such as a vise jaw. These serrated grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone.

MISURE: Edge Grippers are available in sizes from 3/8" to 1" square (10 to 25mm in metric), most in a choice of thicknesses and serration size — see Dimensions page for part numbers.

INSTALLAZIONE: Edge Grippers should be mounted in a flat-bottom recess that provides support behind the gripper. Fasten with a standard socket-head cap screw. The serrated face should project 50 to 100% of serration height for maximum effectiveness (serration height is 1.6mm on grippers with 3.2mm x 90° fine serrations, 1.2mm on grippers with 2.4mm x 90° extra-fine serrations, .and 0.8mm on grippers with 1.6mm x 90° super-fine serrations).

MATERIALE: M-2 tool steel, heat treated Rc 60-62, black oxide finish.
Carr Lane Manufacturing Co.
it_2073