
Serrated Hardened Tool Steel
|

Flat Hardened Steel
|

Flat Delrin®
|
|
|
New Item!
Mini
FEATURES: Mini-size rest pad with a built-in swivel ball held by a retaining ring. Choose from the three gripper types shown, serrated or flat. The gripper face is machined directly on the swivel ball. A positive stop prevents the ball from swiveling too far. Gripper Swivel Pads can be surface mounted or installed in a counterbored hole.
SIZES: Available in body diameters from 3/8" to 5/8" (10 to 17mm in metric) — see Dimensions page for part numbers.
MATERIAL: Body > Steel, carburized-hardened, black oxide finish. O-ring > Rubber. Serrated swivel ball > High-speed tool steel, black oxide finish. Flat steel swivel ball > Steel, hardened, black oxide finish. Flat Delrin® swivel ball > White Delrin® 500. |
|