USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KURZE FEDERNDEN DRUCKSTÜCKE
MIT VERLÄNGERTEM HUB

 


Stahl




Edelstahl


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: These Spring Plungers have the body length of a Short Spring Plunger while providing the longer stroke of a standard Spring Plunger (spring force is somewhat reduced). This self-contained plunger-and-spring device is available in a wide range of sizes. Locking element holds the unit securely in place after installation. Install and/or adjust from either end (when using the slot at the plunger end, install with a Plunger Wrench to avoid over-compressing the spring). Available in steel, with a hardened plunger nose, or stainless steel.

GRÖßEN (STAHL): Available in the folowing thread sizes — see Dimensions page for part numbers:
 #8-32 
 #8-36 
 #10-32 M5
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 

GRÖßEN (EDELSTAHL): Available in the following thread sizes — see Dimensions page for part numbers:
 #8-32
 #8-36
 #10-32
 1/4"-20
 5/16"-18
 3/8"-16
 1/2"-13

WERKSTOFF (STAHL): Body > 12L14 steel, black oxide finish. Plunger nose > 12L14 steel, carburised-hardened, black oxide finish. Spring > Music wire. Locking element > Nylon 101.

WERKSTOFF (EDELSTAHL): Body and plunger nose > 300-series stainless steel. Spring > 302 stainless. Locking element > Nylon 101.

Also see Plunger Wrenches

Nose Extended


Nose Retracted

 
Carr Lane Manufacturing Co.
de_1993