USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREE-SIDED
RELIEVED TOOLING BLOCKS

 


Custom Blank
Choice of three configurations:
(1) Machined base with mounting holes,
and machined faces
(2) Machined base with mounting holes,
and unmachined faces
(3) Unmachined blank casting


 
New Item!

Aluminum Alloy


FEATURES: These economical custom blank tooling blocks are stocked as unmachined blank castings, then quickly machined to your specifications. Available in three configurations: (1) Machined base with mounting holes, and machined faces (2) Machined base with mounting holes, and unmachined faces (3) Unmachined blank casting. One-piece cast aluminum alloy construction provides superior accuracy, dimensional stability, and vibration dampening.

SIZES: Available in a wide range of block sizes and heights (inch and metric) for pallet sizes from 300mm to 630mm — see Dimensions page for part numbers.

OPTIONAL MACHINED BASE WITH MOUNTING HOLES: Available with standard JIS mounting holes (locating from two reference edges), standard DIN mounting holes (locating from center and radial holes), or any other mounting pattern. Please specify at time of order.

OPTIONAL MACHINED FACES: Available with all three tooling faces machined flat, square, and parallel to within .001" per foot. Please note: each face is machined .015" over nominal size to allow making a finish cut after mounting on your machine. If ordered with unmachined faces, the casting will have sufficient additional stock to allow finish machining to nominal size.

MATERIAL (ALUMINUM): A713 Tenzaloy aluminum alloy, aged to T-6 condition.




For DIN mounting, see Pallet Fixture Keys.
Carr Lane Manufacturing Co.
en_1985