USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BACKEN FÜR
HOCHGENAUER ZENTRIERSPANNER

 


Vertikale Prismenbacken




 
BESONDERHEITEN: Precision jaw with a 120° V groove, to allow clamping cylindrical work pieces in vertical position. Vertical V Jaws must be used in combination with Step Jaws CLRH-3784-0311-VSA.

GRÖßEN: Available in 125mm jaw width, in a choice of two clamping ranges — see Dimensions page for part numbers:
 2.20 to 4.88" Diameter
 4.80 to 7.48" Diameter

GENAUIGKEIT: Support and clamping surfaces are manufactured with a tolerance of +/-.0004.

MONTAGE: Fasten to the vice with two Socket-Head Cap Screws (furnished with vice), on top of Step Jaws CLRH-3784-0311-VSA.

WERKSTOFF: Steel, hardened and ground.
Carr Lane Manufacturing Co.
de_2003