USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SELF-CENTERING-VISE JAWS

 


Horizontal V Jaws




 
FEATURES: Precision jaw with two 120° V grooves, to allow clamping cylindrical workpieces in either horizontal or vertical position. V Jaws are usually mounted on the fixed-jaw side (for positional accuracy), together with a standard Flat Jaw on the sliding-jaw side. V Jaws can also be used in pairs.

SIZES: Available in 125mm jaw width, in a choice of three clamping ranges — see Dimensions page for part numbers:
 1.02 to 1.50" Diameter
 1.50 to 4.57" Diameter
 4.57 to 6.30" Diameter

ACCURACY: Support and clamping surfaces are manufactured with a tolerance of +/-.0004.

MOUNTING: Fasten to the vise with four Socket-Head Cap Screws (furnished with vise).

MATERIAL: Steel, hardened and ground.
Carr Lane Manufacturing Co.
en_2004