USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BAR-LOK™
QUICK-ACTING C CLAMPS

 


Deep Throat




Bar-Lok C Clamps are ideal for applications that require quickly extending and retracting the clamping screw its full length.


 
FEATURES: This heavy-duty C clamp features our patented Bar-Lok quick-acting screw mechanism. This unique grooved-bar design works smoothly and positively — just slide the bar foward to contact the workpiece, then turn clockwise to apply force. To unclamp, turn counterclockwise and slide the bar back. The long sliding handle provides excellent leverage. All moving components are copper-coated to protect from spatter in welding applications. As strong as a standard C clamp, but much faster. Deep-throat version provides up to 1500 lbs clamping force. Patent no. 6,726,193.

SIZES: Available in three frame sizes — see Dimensions page for part numbers:
 4" Opening
 6" Opening
 8" Opening

OPTIONAL RUBBER PADS: Soft-yet durable rubber pads (for the swivel foot and frame) are available separately, to avoid marring sensitive surfaces.

MATERIAL: Clamping bar and collar > 12L14 steel, carburized-hardened, copper coated. Sliding handle and swivel foot > 12L14 steel, copper coated. Frame > Nodular iron.
Carr Lane Manufacturing Co.
en_2001