USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRES EN C
À MOUVEMENT RAPIDE

 


Gorge Standard




Bar-Lok C Clamps are ideal for applications that require quickly extending and retracting the clamping screw its full length.


 
Nouveau produit, actuellement disponible
aussi en nouveau taille mini!


CARACTÉRISTIQUES: This heavy-duty C clamp features our patented Bar-Lok quick-acting screw mechanism. This unique grooved-bar design works smoothly and positively — just slide the bar foward to contact the work piece, then turn clockwise to apply force. To unclamp, turn counter-clockwise and slide the bar back. The long sliding handle provides excellent leverage. All moving components are copper-coated to protect from spatter in welding applications. As strong as a standard C clamp, but much faster. Standard-throat version provides up to 2400 lbs clamping force. Patent no. 6,726,193.

TAILLES: Available in three frame sizes — see Dimensions page for part numbers:
 4" Opening
 6" Opening
 8" Opening

OPTIONAL RUBBER PADS: Soft-yet durable rubber pads (for the swivel foot and frame) are available separately, to avoid marring sensitive surfaces.

MATÉRIAU: Clamping bar and collar > 12L14 steel, carburised-hardened, copper coated. Sliding handle and swivel foot > 12L14 steel, copper coated. Frame > Nodular iron.
Carr Lane Manufacturing Co.
fr_2000