USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SHORT SPRING PLUNGERS
WITH EXTENDED TRAVEL

 


Steel with Delrin Nose




Stainless with Delrin Nose


 
Now Also Available in Metric!

FEATURES: These Spring Plungers have the body length of a Short Spring Plunger while providing the longer stroke of a standard Spring Plunger (spring force is somewhat reduced). This self-contained plunger-and-spring device is available in a wide range of sizes. Delrin® plunger nose prevents marring. Locking element holds the unit securely in place after installation. Install and/or adjust from either end (when using the slot at the plunger end, install with a Plunger Wrench to avoid over-compressing the spring).

SIZES (STEEL): Available in thread sizes from #8-32 to 5/8-11 (M5 to M12 in metric) — see Dimensions page for part numbers.

SIZES (STAINLESS): Available in thread sizes from #8-32 to 1/2-13 — see Dimensions page for part numbers.

MATERIAL (STEEL): Body > 12L14 steel, black oxide finish. Plunger nose > Brown Delrin® 500. Spring > Music wire. Locking element > Nylon 101.

MATERIAL (STAINLESS): Body > 300-series stainless steel. Plunger nose > Brown Delrin® 500. Spring > 302 stainless. Locking element > Nylon 101.

Also see Plunger Wrenches

Nose Extended


Nose Retracted

 
Carr Lane Manufacturing Co.
en_1994