USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEBELSPANNER

 


Oberflansch






Version 1
Dual Mounting Capability
(Standard Fittings on Back Side
or Manifold Mounting below)




Version 2
Standard Fittings
at Any of Three Sides




Optional Intermediate Plate


 
Neues Produkt!

250 bar max
Doppelt Wirkend


BESONDERHEITEN: Hinge Clamps have a sturdy linkage configuration that moves the clamping arm forward as it pivots into clamping position. This specially designed linkage allows the clamp to exert nearly perfectly vertical clamping force. The clamping arm retracts fully for clear loading from above. Ideal for clamping in narrow recesses. Durable, economical clamp with an easy-to-clean mechanism and standard metallic wiper. Available in two versions: 1) dual mounting capability, ready for either standard fittings on the back side or manifold mounting from below; 2) standard fittings on any of three sides. All units are available with optional position sensing.

GRÖßEN: Available in 3 sizes, double acting only, each with either a standard clamping arm with swivel contact bolt, a long clamping arm for customization, or without a clamping arm for a user-manufactured arm – see Dimensions page for part numbers. Clamping force at 3600 psi with standard clamping arm:
 900 Lbs
 2200 Lbs
 3200 Lbs

SPANNBEWEGUNG: Applying fluid pressure to the A (clamping) port advances the piston, which is connected to the clamping arm. The arm moves forward as it pivots into position via a linkage. Switching pressure to the B (unclamping) port positively retracts the piston and the attached clamping arm.

OPTIONALE POSITIONSÜBERWACHUNG: These clamps can be ordered with an extended piston rod for inductive or pneumatic position monitoring. For inductive postion monitoring, order an inductive monitoring end cap (separately or already installed), two CLR-3829-198-PM inductive proximity switches, and two CLR-3829-099-PM right-angle push plugs with cable. For pneumatic position monitoring, order a pneumatic monitoring end cap (separately or already installed). Monitoring devices can be turned to any of the four sides.

MONTAGE: For low mounting, install cylindrical base in a bored hole, then fasten top flange with four socket-head cap screws. For high mounting, use optional intermediate plate with four longer socket-head cap screws.

HYDRAULIK-ANSCHLUSS (AUSFÜHRUNG 1): Two 1/8" BSPP or 1/4" BSPP ports, A for clamping, B for unclamping. For optional manifold mounting, use the A and B manifold ports underneath the clamp by unscrewing the sealing plugs and installing two CLR-9210-145-F Connecting Inserts (also install two CLR-901-F Port Plugs in the 1/4" BSPP ports). Do not use NPT fittings.

HYDRAULIK-ANSCHLUSS (AUSFÜHRUNG 2): Two 1/8" BSPP or 1/4" BSPP ports, A for clamping, B for unclamping – on any of three sides. Do not use NPT fittings.

DESIGN-HINWEISE: The ideal clamping height in most cases is "H", because arm motion is totally vertical at that height. This avoids applying any horizontal force to the workpiece during clamping.

KONSTRUKTION: Housing and clamping arm > Steel.

Standard Clamping Arm
with Swivel Contact Bolt



Long Clamping Arm
for Customization



Without
Clamping Arm


Carr Lane Roemheld Mfg. Co.
de_2030