USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VIERWEGE-SPANNVENTILE

 


Pilotluft Betätigt


 
Neues Produkt!

500 bar max
Einfach und Doppelt Wirkend


BESONDERHEITEN: Use individual clamping valves to clamp several workpieces independently with a single power source. 4-Way Clamping Valves can be used to control either double-acting or singleacting clamps. These high-quality valves have a zero-leakage poppet design, with a built-in check valve. Available either with a mounting base (for installation with standard 1/4" BSPP fittings and exposed fluid lines) or without a base (for manifold mounting using the O-ring ports underneath the valve).

ARBEITSGANG: The air-pilot-operated valve shown here is controlled by a pilot air line for remote operation. Valve is normally in "clamped" position until air pressure is applied to unclamp.

MONTAGE MIT ROHRANSCHLUß: To use standard fittings, order clamping valve with mounting base (base has three 1/4" BSPP ports, in addition to one 1/4" BSPP port on the valve). Fasten valve to fixture using the four tapped mounting holes underneath the base. Mount in any position, horizontal or vertical.

HYDRAULIKBLOCK-MONTAGE: For manifold mounting, order clamping valve without mounting base (use the three O-ring ports underneath the valve). Mounting holes and manifold passages must be drilled exactly as shown in the drawings. Fasten valve to fixture using the four mounting screws furnished.

HYDRAULIK-ANSCHLUSS: Clamping valve has four ports:
 P = Pressure into valve from power source
 T = Return from valve to power source
 A = Flow from valve to clamps, clamping
 B = Flow from valve to clamps, unclamping
Port connections and flow directions must be exactly as shown on the drawings; otherwise the valve will not function correctly. Use only with clean, approved hydraulic fluid (CLR-2-FL or equivalent). Fluid must be kept clean (10 micron or better nominal filtration). Do not use NPT fittings.
Carr Lane Roemheld Mfg. Co.
de_2026