USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BRIDAGES INTERNES POUR ALESAGE
AUTO-CENTRANT

 


Auto-Centrant Version
Excentrique Alésages 9.3 à 12.3mm
(Hydraulique)


 
Nouveau produit!

250 bar max
Double Effet


CARACTÉRISTIQUES: Self-Centering Bore Clamps provide locating, internal clamping, and supporting all in one unit, exerting force both radially and downward against a hardened support surface. The eccentric version shown here is shaped to allow reaching tight spaces underneath a workpiece. These bore clamps are particularly suitable for clamping workpieces with machined bored holes and a support surface square to the hole axis. Clamping inserts must be ordered separately and are available in three types: 1) Self-centering; 2) Self-centering in one axis, with .010" float in the other axis; 3) Without centering, with .010" float in all directions. These clamps have a pneumatic connection which can be used for continuous positive air-pressure protection in excessive chip conditions. Optional pneumatic seat check.

TAILLES: Eccentric bore clamps are available in one housing size with clamping inserts to cover different internal-diameter clamping ranges – please contact factory for part numbers. Standard clamping range (other ranges and longer clamping inserts are available by special order):
 .366 to .484" dia (9.3 to 12.3mm)

ACTION DE BRIDAGE: Self-Centering Bore Clamps are a combination of a double-acting pull-type cylinder and a clamping insert which is actuated by a drawbar. This causes the clamping insert to expand radially to the bore diameter of the workpiece. The simultaneous axial movement forces the workpiece downward onto the hardened support surface of the housing. Downward clamping force is proportional to operating pressure and will vary somewhat depending on the friction coefficient within the bore.

MONTAGE: Fasten with four socket-head cap screws.

CONNEXION HYDRAULIQUE: Two 1/4" BSPP ports, S for clamping, E for unclamping. These clamps also have two 1/8" BSPP ports for air connection – one marked A for using the pneumatic seat check, and another marked L for continuous positive air-pressure protection against chips. The manifold-mounted version has O-ring manifold ports underneath the clamp. Do not use NPT fittings.

CONSTRUCTION: Housing and clamping insert > Steel.

(1) Self-Centering


(1) Self-Centering
(1) Self-Centering in One Axis



(1) Self-Centering
(1) Self-Centering in One Axis
(2) Without Centering


Carr Lane Roemheld Mfg. Co.
fr_2225