USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SELF-LOCKING BLOCK CYLINDERS

 


 
New Item!

500 bar max
Double Acting


FEATURES: Self-Locking Block Cylinders are particularly suited for clamping on fixtures which are disconnected from their power source (machine-tool pallets, pallet storage systems, indexing machines, transfer lines). A patented self-locking mechanism maintains full clamping force if hydraulic pressure is disconnected or drops.

SIZES: Available in two sizes, double acting only, with a stroke length of .79" – please contact factory for part numbers. Push force at 500 bar:
 3600 Lbs
 5100 Lbs

CLAMPING ACTION: Self-Locking Block Cylinders are double acting, with three hydraulic ports:
 1. Extending
 2. Locking
 3. Unlocking and Retracting
The piston rod is positively locked by a tangentially acting self-locking piston. These Block Cylinders can be controlled with a simple double-acting clamping circuit by adding a Sequence Valve in the clamping circuit A, to control the locking function.
Carr Lane Roemheld Mfg. Co.
si_2222