USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KOMPAKTSPANNPRATZEN

 


Patronenausführung
Fixierung von Unten


 
Neues Produkt!

250 bar max
Doppelt Wirkend


BESONDERHEITEN: Compact Pivot Clamps have a sturdy lever mechanism that pivots into clamping position. These clamps are extremely compact both in footprint and overall height. The clamping lever pivots a full 90° for clear loading even when using custom long clamping levers. Ideal for clamping in narrow recesses. The cartridge-type version shown here, with fastening from below, is designed specifically for space-saving manifold mounting. Integrated pneumatic clamping monitoring allows checking for workpiece presence and clamping pressure.

GRÖßEN: Available in 4 sizes, double acting only – please contact factory for part numbers. Clamping force at 250 bar with standard clamping arm:
 560 Lbs
 900 Lbs
 1800 Lbs
 2200 Lbs

CLAMPING ACTION: Applying fluid pressure to the A (clamping) port advances the piston, which pivots the clamping arm into position. Switching pressure to the B (unclamping) port positively retracts the piston and the attached clamping arm.

MONTAGE: Fasten clamp from below with four socket-head cap screws. Threaded-cartridge clamps have O-ring seals on their outside diameter, so they require a precision mounting hole. Carefully follow hole-preparation instructions in the drawings. Optional mounting block allows installation with standard fittings and eliminates the need for hole preparation.

FLUID CONNECTION: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

KONSTRUKTION: Housing and clamping arm > Steel.
Carr Lane Roemheld Mfg. Co.
de_2220