USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ACCESSORIES FOR
AIR-POWERED SWING CLAMPS

 


Standard Clamping Arms


 
100 psi max (Air)

FEATURES: This is the standard tapped clamping arm for Air-Powered Swing Clamps. Adjustable contact bolt furnished.

SIZES: Available in five sizes, to fit all five sizes of Air-Powered Swing Clamps — see Dimensions page for part numbers:

MOUNTING: Mount arm on the tapered piston rod at desired orientation, then fasten with the socket-head cap screw and washer included with Swing Clamp

MATERIAL: Arm > Steel, black oxide finish. Contact bolt > Steel, grade 8, black oxide finish.
Carr Lane Roemheld Mfg. Co.
en_2169