USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUBLE-END
GOOSENECK CLAMP STRAPS

 


Assembly with
Spherical Nut & Washer






 
New Item!

Steel


FEATURES: Gooseneck version of our Double-End Clamp Straps. This design recesses the clamping nut to provide a low overall profile. Double-End Clamp Straps have two clamping ends, for holding two workpieces simultaneously. Turn strap 90° for clear loading.

CLAMP ASSEMBLY: This assembly includes a Double-End Gooseneck Clamp Strap plus the following items:
 Spherical Nut & Washer
 Clamping Stud
 Clamp Spring
 Flat Washer
 Jam Nut

SIZES: Double-End Gooseneck Clamp Straps are available to fit stud sizes from 1/2-13 to 5/8-11 (M12 to M16 in metric) — see Dimensions page for part numbers.

MATERIAL: Clamp strap > Alloy steel, black oxide finish. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_2187