USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


High Arm, Heavy Duty
CL-40-HDC-121

Solid Arm, Straight Base


 
New Small Size!

1500 Lbs Holding Capacity


FEATURES: Heavy-duty clamp with a machined steel handle and clamping arm. Easy-opening clamp with extra arm height. Solid arm can be tapped to accept a spindle, or otherwise modified. Arm opens 83° while handle moves 83° (ideal when wide opening is not desirable).

MODELS AVAILABLE (STEEL): Clamp components can be arranged into 16 different configurations, with or without an attached base. The standard configuration (211) is shown here.
 CL-40-HDC-211     Solid Arm, Straight Base
 CL-40-HDC-211S     Solid Arm, Attached Flanged Base

MATERIAL: Handle, clamping arm, side plates, links, and base plate > Mild steel, black oxide finish. DFARS and RoHS compliant.

Available with a welded-on
flanged base attached...
CL-40-HDC-211S



Clamped Position


Open Position

Carr Lane Manufacturing Co.
en_2191