USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HIGH-PRECISION
SUPER-COMPACT VISES

 


SCS Series
for 5-Axis Machining
(Manual)






 
New Item!

FEATURES: Our Hilma SCS-series Super-Compact Vises are designed especially for 5-axis machining. These short, compact vises have a specially designed guideway between the base and the sliding jaw that allows the use of very high clamping jaws, providing excellent spindle access even when using short tools. The top of the base has key slots that allow easily repositioning the fixed jaw for larger or smaller workpieces. The base is made from special cast steel which guarantees high rigidity and dimensional stability. All sides are hardened and ground, providing a basis for maximum precision. Made in Germany.

SIZES: Available in two sizes, with 80 and 120mm jaw widths — see Dimensions page for part numbers. Maximum clamping force:
 80mm Jaw  5600 Lbs
 120mm Jaw  9000 Lbs

OPERATION: Turn spindle clockwise to clamp, counterclockwise to unclamp.

VISE JAWS: Extra-Tall Reversible Jaws are sold separately and are available in three clamping widths. A heavy-duty version (more massive, with less relief for machining clearance) is available for maximum rigidity in high-cutting-force applications.

For additional information and detailed dimensions of optional jaws, see Jaws for Super-Compact Vises.
Carr Lane Roemheld Mfg. Co.
en_2125